H1240/n1xI | Controller | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1240/n1xI

Multi hot runner control unit, 2 to 128

H1240/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 I Product
2 16 H1240/2x16
3 16 H1240/3x16
4 16 H1240/4x16
5 16 H1240/5x16
6 16 H1240/6x16
7 16 H1240/7x16
8 16 H1240/8x16
10 16 H1240/10x16
11 16 H1240/11x16
12 16 H1240/12x16

The Multi-hotrunner control unit H1240/... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs
  • Triac monitoring