text.skipToContent text.skipToNavigation

H1240/n1xI

Multi-Hotrunner control unit, 10 to 16

H1240/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 I Product
10 16 H1240/10x16
11 16 H1240/11x16
12 16 H1240/12x16
13 16 H1240/13x16
14 16 H1240/14x16
15 16 H1240/15x16
16 16 H1240/16x16

The Multi-hotrunner control unit H 1240 /... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs
  • Triac monitoring