text.skipToContent text.skipToNavigation

H1240/n1xI

Multi-Hotrunner control unit, 20 to 32

H1240/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 I Product number
20 16 H1240/20x16
21 16 H1240/21x16
22 16 H1240/22x16
23 16 H1240/23x16
24 16 H1240/24x16
25 16 H1240/25x16
26 16 H1240/26x16
27 16 H1240/27x16
28 16 H1240/28x16
29 16 H1240/29x16

The Multi-hotrunner control unit H 1240 /... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs
  • Triac monitoring