text.skipToContent text.skipToNavigation

H1240/n1xI

Multi-Hotrunner control unit, 36 to 64

H1240/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 I Product
36 16 H1240/36x16
37 16 H1240/37x16
38 16 H1240/38x16
39 16 H1240/39x16
40 16 H1240/40x16
41 16 H1240/41x16
42 16 H1240/42x16
43 16 H1240/43x16
44 16 H1240/44x16
45 16 H1240/45x16

The Multi-hotrunner control unit H1240/... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability.

Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs
  • Triac monitoring