text.skipToContent text.skipToNavigation

H1240/n1xI

Multi-Hotrunner control unit, 68 to 128

H1240/n1xI

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 n1 I Product number
1010 68 16 H1240/68x16
1010 69 16 H1240/69x16
1010 70 16 H1240/70x16
1010 71 16 H1240/71x16
1010 72 16 H1240/72x16
1010 73 16 H1240/73x16
1010 74 16 H1240/74x16
1010 75 16 H1240/75x16
1010 76 16 H1240/76x16
1010 77 16 H1240/77x16

The Multi-hotrunner control unit H 1240 /... stands out through its fast and accurate control and its easy-to-operate programming.

With features like the simultaneous display of all control zones, controlled system recognition through classification, plus programmable soft start, this innovative control unit sets new standards in efficiency, comfort and reliability. 


Special Features

  • Optimum composite heating to prevent damage to the heating system
  • Monitoring of the output level for early avoidance of errors
  • Leakage current monitoring with rapid drying out
  • Formation of up to 8 groups
  • Mains voltage protection of the sensor inputs
  • Triac monitoring