H12930/n1xI | Controller | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H12930/n1xI

Multi-zone control unit

Selection of the products dimensions

n1 I Product
6 16 H12930/6x16
12 16 H12930/12x16

The multi-zone control unit is equipped with a clear display of all SET values and ACTUAL values, plus other useful functions.

  • Clear display of all control zones
  • Optimised start-up routines with questions on regulator start
  • Storage function for up to 6 different follow-up programs
  • Diagnosis function for monitoring the connected control circuits
  • Manual performance switch-off of all control zones as a stand-by function

 

Special Features

  • 2 unit sizes
  • Modular structure with 3600 W per control circuit
  • Standard alarm input and output
  • Programmable setting for short-term temperature increase
  • Temperature reduction
  • Display of the installed performance (Ampere) and selector ratio [%]
  • Automatic sensor monitoring