Z110/d1xl1xP | Heating elements | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z110/d1xl1xP

Cartdrige heater, cylindrical

Z110/d1xl1xP

~ DIN 44921

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P1 I A l2 d1 l1 P Product CAD data
18 0,54 0,22 300 6,5 40 125 Z110/6,5x40x125
23 0,7 0,22 300 6,5 40 160 Z110/6,5x40x160
28,8 0,87 0,22 300 6,5 40 200 Z110/6,5x40x200
13,9 0,54 0,22 300 6,5 50 125 Z110/6,5x50x125
17,8 0,7 0,22 300 6,5 50 160 Z110/6,5x50x160
22,3 0,87 0,22 300 6,5 50 200 Z110/6,5x50x200
11,3 0,54 0,22 300 6,5 60 125 Z110/6,5x60x125
14,5 0,7 0,22 300 6,5 60 160 Z110/6,5x60x160
18,1 0,87 0,22 300 6,5 60 200 Z110/6,5x60x200
22,7 1,09 0,22 300 6,5 60 250 Z110/6,5x60x250