Z111/d1xl1xP | Heating elements | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z111/d1xl1xP

Cartdrige heater, tapered

Z111/d1xl1xP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P1 I sw1 l5 l4 l3 l2 d2 d1 l1 P Product CAD data
10 0,69 20 9 630 13,5 18 M22x1 12,5 60 160 Z111/12,5x60x160
16 1,09 20 9 630 13,5 18 M22x1 12,5 60 250 Z111/12,5x60x250
13 1,09 20 9 630 13,5 18 M22x1 12,5 70 250 Z111/12,5x70x250
20 1,74 20 9 630 13,5 18 M22x1 12,5 70 400 Z111/12,5x70x400
10 1,09 20 9 630 13,5 18 M22x1 12,5 80 250 Z111/12,5x80x250
17 1,74 20 9 630 13,5 18 M22x1 12,5 80 400 Z111/12,5x80x400
9 1,09 20 9 630 13,5 18 M22x1 12,5 90 250 Z111/12,5x90x250
14 1,74 20 9 630 13,5 18 M22x1 12,5 90 400 Z111/12,5x90x400
8 1,09 20 9 800 13,5 18 M22x1 12,5 100 250 Z111/12,5x100x250
12 1,74 20 9 800 13,5 18 M22x1 12,5 100 400 Z111/12,5x100x400