H12270/Ixn1 | Housings | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H12270/Ixn1

Connection housing, with lateral stirrups

H12270/Ixn1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 l2 l1 I n1 Product CAD data
28,9 93 83 16 10 H12270/16x10
28,9 113 103 16 16 H12270/16x16
28,9 140 130 16 24 H12270/16x24

The tried-and-tested HASCO power/signal connector range has been extended by new connection housings as well as by socket and plug inserts as per DIN EN 61984.

Special Features

  • Utmost electrical safety
  • Temperature resistant insulation
  • Robust screw connections
  • Customised contact assignment