H1227/Ixn1 | Housings | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1227/Ixn1

Connection housing

H1227/Ixn1

max. 125 °C
DIN 16765

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h3 h2 h1 b3 b2 b1 l3 l2 l1 I n1 d1 Product CAD data
1 5 14 28 35 32 43 70 52 80 16 4 4,5 H1227/16x4
2 5 14 28 35 32 43 83 65 93 16 8 4,5 H1227/16x8
2 5 18 28 35 32 43 103 85 113 16 16 4,5 H1227/16x16
2 5 18 28 35 32 43 130 112 140 16 24 4,5 H1227/16x24