H1228/Ixn1 | Housings | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1228/Ixn1

Mounting housing

H1228/Ixn1

max. 125 °C
DIN 16765

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h1 b2 b1 l3 l1 d1 I n1 Product CAD data
1 54,5 40 52 70 84 M20 16 4 H1228/16x4
2 54,5 40 52 82 94 M20 16 8 H1228/16x8
2 56,5 45 57 105 117 M25 16 16 H1228/16x16
2 56,5 45 57 132 144 M25 16 24 H1228/16x24