H13100/n1xn2 | Housings | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H13100/n1xn2

Wiring box

H13100/n1xn2

max. 120 °C
Al

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 b3 b1 l3 l1 n1 n2 Product CAD data
57 52 80 113 125 6 1 H13100/6x1
57 52 80 113 125 10 1 H13100/10x1
57 52 80 113 125 16 1 H13100/16x1
57 52 80 163 175 24 1 H13100/24x1