text.skipToContent text.skipToNavigation

H13100/n1xn2

Wiring box

H13100/n1xn2

max. 120 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 b3 b1 l3 l1 n1 n2 Product
57 52 80 113 125 6 1 H13100/6x1
57 52 80 113 125 10 1 H13100/10x1
57 52 80 113 125 16 1 H13100/16x1
91 93 140 120 140 16 2 H13100/16x2
91 110 160 240 260 16 4 H13100/16x4
57 52 80 163 175 24 1 H13100/24x1
91 93 140 180 200 24 2 H13100/24x2
91 110 160 240 260 24 4 H13100/24x4

The H 13100 /... aluminium wiring boxes are noted for their particularly high reliability in demanding industrial environments.

Special Features

  • Compatible with connection housings H 1227/...; H 12270 /...; H 12271/... and H 12273 /...
  • Temperature-resistant up to mould temperature 120°C
  • Solid housing made of aluminium
  • Variable wiring pattern for nozzles, heating cartridges and other heating elements
  • Easy retrofitting of existing hotrunner moulds
  • Simple mounting
  • Splashproof housing to satisfy the most stringent requirements
  • Earthing bar enclosed