H12240/Typ/Ixn1 | Inserts | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H12240/Typ/Ixn1

Socket insert

H12240/Typ/Ixn1

DIN EN 61984, VDE 0627DIN EN 61984, VDE

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 l2 l1 Typ I n1 Product CAD data
34,6 51 44 1 16 6 H12240/1/16x6
34,6 64 57 1 16 10 H12240/1/16x10
34,6 84,5 77,5 1 16 16 H12240/1/16x16
34,6 111 104 1 16 24 H12240/1/16x24
The tried-and-tested HASCO power/signal connector range has been extended by new connection housings as well as by socket and plug inserts as per DIN EN 61984.

Special Features

  • Utmost electrical safety
  • Temperature resistant insulation
  • Robust screw connections
  • Customised contact assignment