H12290/Typ/Ixn1 | Inserts | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H12290/Typ/Ixn1

Plug insert

H12290/Typ/Ixn1

max. 125 °C
DIN EN 61984, VDE 0627

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 l2 l1 Typ I n1 Product CAD data
32,4 51 44 1 16 6 H12290/1/16x6
32,4 64 57 1 16 10 H12290/1/16x10
32,4 84,5 77,5 1 16 16 H12290/1/16x16
32,4 111 104 1 16 24 H12290/1/16x24

The tried-and-tested HASCO power/signal connector range has been extended by new connection housings as well as by socket and plug inserts as per DIN EN 61984.

Special Features

  • Utmost electrical safety
  • Temperature resistant insulation
  • Robust screw connections
  • Customised contact assignment