H12291/Typ/Ixn1 | Inserts | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H12291/Typ/Ixn1

Plug insert, small

H12291/Typ/Ixn1

DIN EN 61984, VDE 0627

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 l2 l1 Typ I n1 Product CAD data
32,9 56 49,5 1 16 10 H12291/1/16x10
32,9 72,4 66 1 16 16 H12291/1/16x16