H1229/Typ/Ixn1 | Inserts | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1229/Typ/Ixn1

Plug insert

H1229/Typ/Ixn1

max. 125 °C
DIN 16765, VDE 0100

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 l2 l1 Typ I n1 Product CAD data
46,2 51 44 1 16 4 H1229/1/16x4
46,2 64 57 1 16 8 H1229/1/16x8
51,2 84,5 77,5 1 16 16 H1229/1/16x16
51,2 111 104 1 16 24 H1229/1/16x24