H1225/Ixn1xl1 | Ready-made cables | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1225/Ixn1xl1

Connecting power-/signal cable

H1225/Ixn1xl1

max. 125 °C
DIN 16765

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 h1 b4 b3 b2 b1 I n1 l1 Product
47,5 47,5 43 60 43 60 16 4 2500 H1225/16x4x2500
53 53 43 73 43 73 16 8 2500 H1225/16x8x2500
60 60 43 95 43 95 16 16 2500 H1225/16x16x2500
70 70 43 120 43 120 16 24 3000 H1225/16x24x3000