H1226/Ixn1xn2xn3 | Ready-made cables | Power-/signal adapter | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1226/Ixn1xn2xn3

Power-/signal adapter

H1226/Ixn1xn2xn3

max. 125 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

I n1 n2 n3 Product
16 8 4 4 H1226/16x8x4x4
16 16 8 8 H1226/16x16x8x8
16 24 16 8 H1226/16x24x16x8