H1295/1/d1xl1 | Thermocouple | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1295/1/d1xl1

Thermocouple

H1295/1/d1xl1

max. 400 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A t1 Typ d1 l1 Product
0,22 11,5 1 4 12 H1295/1/4x12
0,22 19,5 1 4 20 H1295/1/4x20
0,22 24,5 1 4 25 H1295/1/4x25