H1295/5/d1xl1 | Thermocouple | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1295/5/d1xl1

Thermocouple

H1295/5/d1xl1

max. 400 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A Typ d1 l1 Product
0,22 5 1 45 H1295/5/1x45
0,22 5 1 65 H1295/5/1x65
0,22 5 1 84 H1295/5/1x84
0,22 5 1,5 71 H1295/5/1,5x71
0,22 5 1,5 100 H1295/5/1,5x100