H1295/6/d1xl1 | Thermocouple | Control engineering | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1295/6/d1xl1

Thermocouple

H1295/6/d1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d1 l1 Product
6 1 55 H1295/6/1x55
6 1 65 H1295/6/1x65
6 1 75 H1295/6/1x75
6 1 84 H1295/6/1x84
6 1 95 H1295/6/1x95
6 1 110 H1295/6/1x110
6 1 120 H1295/6/1x120
6 1 135 H1295/6/1x135
6 1 155 H1295/6/1x155
6 1 175 H1295/6/1x175