Z814/d7xd1 | Adapter | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z814/d7xd1

Adapter

Z814/d7xd1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d7 d1 Product CAD data
24 12 18 G1/2A G3/8 Z814/G1/2xG3/8
17 7 11 G1/4A G1/8 Z814/G1/4xG1/8
27 16 24 G3/4A G1/2 Z814/G3/4xG1/2
19 9 13 G3/8A G1/4 Z814/G3/8xG1/4
17 7 11 M14x1,5 M10x1 Z814/14x1,5x10x1
22 9 14 M18x1,5 M14x1,5 Z814/18x1,5x14x1,5
27 16 24 M24x1,5 M16x1,5 Z814/24x1,5x16x1,5