Z815/d6xd7 | Adapter | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z815/d6xd7

Adapter

Z815/d6xd7

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 l1 d6 d7 Product CAD data
27 10 12 24 G1/2 M14x1,5 Z815/G1/2x14x1,5
27 10 12 24 G1/2 M16x1,5 Z815/G1/2x16x1,5
17 26 - 26 G1/4 G1/4 Z815/G1/4xG1/4
32 10 16 28 G3/4 M14x1,5 Z815/G3/4x14x1,5
32 10 16 28 G3/4 M16x1,5 Z815/G3/4x16x1,5