Z877/Typ/d1 | Adapter | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z877/Typ/d1

Joining piece

Z877/Typ/d1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d3 d2 Typ d1 Product CAD data
22 9 35 M16x1,5 9 13 M16x1,5 Z877/13/16x1,5
30 16 62 M24x1,5 13 19 M24x1,5 Z877/19/24x1,5