Z878/d4xd1 | Adapter | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z878/d4xd1

Connector

Z878/d4xd1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 r1 h3 h2 h1 t1 a2 a1 b1 l1 d3 d2 d4 d1 Product CAD data
5 7 16 25 14 8,5 1 18 14 25 4,5 G1/8 9 G1/8A Z878/9xG1/8
8 12,5 35 45 30 10,5 3 22,5 25 35 9 G3/8 9 G3/8A Z878/9xG3/8
5 7 16 25 14 8,5 1 18 14 25 4,5 M10x1 9 M10x1 Z878/9x10x1
6 9,5 22 32 19 12 2 26,5 19 36 6 G1/4 13 G1/4A Z878/13xG1/4
10 15 34,5 47 30 16 3 35 30 50 11 G1/2 19 G1/2A Z878/19xG1/2