Z905/d2xd3 | Adapter | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z905/d2xd3

Nipple adaptor

Z905/d2xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 t1 l3 l2 l1 d1 d2 d3 Product CAD data
6 12 7 15 22 17 G1/4 G1/8 Z905/G1/4xG1/8
8 12 9 15 24 20 G3/8 G1/4 Z905/G3/8xG1/4
6 12 7 15 22 17 M14x1,5 M10x1 Z905/14x1,5x10x1
8 12 9 15 24 20 M16x1,5 M14x1,5 Z905/16x1,5x14x1,5