Z8051/d4xl1-13 | Couplings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8051/d4xl1-13

Coupling

Z8051/d4xl1-13

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d4 Product
9 Z8051/9-13
13 Z8051/13-13
All products in the category - Couplings
Z802/d4xd1
Z802/...
Adapter, with valve
Z808HT/d4xd7xw1
Z808HT/...
Rapid coupling, open flow, 90° angled
Z801/d1xw1
Z801/...
Rapid coupling, open flow, 90° angled
Z80700HT/d4xd7
Z80700HT/...
Safety coupling, with valve
Z801/d1
Z801/...
Rapid coupling, open flow
Z807HT/d4xd7xw1
Z807HT/...
Shut-off coupling, with valve, 45° angled
Z80PL/d1xw1
Z80PL/...
Shut-off coupling, with valve, 90° angled
Z8051/d4xl1
Z8051/...
Diverting coupling unit, open flow
Z80/d1xw1
Z80/...
Shut-off coupling, with valve, 90° angled
Z808/d4xd7
Z808/...
Rapid coupling, open flow
Z801HT/d1
Z801HT/...
Rapid coupling, open flow
Z82/d4xd7
Z82/...
Shut-off coupling, with valve
Z80/d1
Z80/...
Shut-off coupling, with valve
Z80PL/d1xw1
Z80PL/...
Shut-off coupling, with valve, 45° angled
Z8021/d4xd1
Z8021/...
Adapter, open flow
Z801/d1xw1
Z801/...
Rapid coupling, open flow, 45° angled
Z80700HT/d4xd7xw1
Z80700HT/...
Safety coupling, with valve, 45° angled
Z80HT/d1xw1
Z80HT/...
Shut-off coupling, with valve, 90° angled
Z807HT/d4xd7xw1
Z807HT/...
Shut-off coupling, with valve, 90° angled
Z807HT/d4xd7
Z807HT/...
Shut-off coupling, with valve
Z801HT/d1xw1
Z801HT/...
Rapid coupling, open flow, 45° angled
Z807/d4xd7
Z807/...
Shut-off coupling, with valve
Z80HT/d1
Z80HT/...
Shut-off coupling, with valve
Z80700HT/d4xd7xw1
Z80700HT/...
Safety coupling, with valve, 90° angled
Z801PL/d1xw1
Z801PL/...
Rapid coupling, open flow, 45° angled
Z80PL/d1
Z80PL/...
Shut-off coupling, with valve
Z809/Typ/d7
Z809/...
Multiple shut-off coupling, with valve
Z801HT/d1xw1
Z801HT/...
Rapid coupling, open flow, 90° angled
Z801PL/d1xw1
Z801PL/...
Rapid coupling, open flow, 90° angled
Z808HT/d4xd7xw1
Z808HT/...
Rapid coupling, open flow, 45° angled
Z808HT/d4xd7
Z808HT/...
Rapid coupling, open flow
Z804/d4xd1
Z804/...
Adapter coupling, open flow
Z80/d1xw1
Z80/...
Shut-off coupling, with valve, 45° angled
Z805/d4xl1
Z805/...
Diverting coupling unit, with valve
Z801PL/d1
Z801PL/...
Rapid coupling, open flow
Z807/d4xd7xw1
Z807/...
Shut-off coupling, with valve, 45° angled
Z825/d4
Z825/...
Dummy coupling
Z80HT/d1xw1
Z80HT/...
Shut-off coupling, with valve, 45° angled
Z807/d4xd7xw1
Z807/...
Shut-off coupling, with valve, 90° angled
Z803/d4xd1
Z803/...
Adapter coupling, with valve
Z80800HT/d4xd7xw1
Z80800HT/...
Safety coupling , open flow, 90° angled
Z80801HT/d1
Z80801HT/...
Safety coupling, open flow
Z80701HT/d1xw1
Z80701HT/...
Safety coupling, with valve, 45° angled
Z80701HT/d1xw1
Z80701HT/...
Safety coupling, with valve, 90° angled
Z80700HT/d4xd7xw1
Z80700HT/...
Safety coupling, open flow, 45° angled
Z80801HT/d1xw1
Z80801HT/...
Safety coupling, open flow, 45° angled
Z80701HT/d1
Z80701HT/...
Safety coupling, with valve
Z80800HT/d4xd7
Z80800HT/...
Safety coupling, open flow
Z80801HT/d1xw1
Z80801HT/...
Safety coupling, open flow, 90° angled
Z809HT/Typ/d7
Z809HT/...
Multiple shut-off coupling, with valve, High ...
New: Z801PL/d1xw1/Mat New: Z801PL/d1xw1/Mat
Z801PL/...
Rapid coupling, Stainless Steel, open flow, 9...
New: Z801PL/d1/Mat New: Z801PL/d1/Mat
Z801PL/...
Rapid coupling, Stainless Steel, open flow
New: Z801/d1xw1/Mat New: Z801/d1xw1/Mat
Z801/...
Rapid coupling, Stainless Steel, open flow, 4...
New: Z801/d1xw1/Mat New: Z801/d1xw1/Mat
Z801/...
Rapid coupling, Stainless Steel, open flow, 9...
New: Z8051/d4xl1/Mat New: Z8051/d4xl1/Mat
Z8051/...
Diverting coupling unit, Stainless Steel, ope...
New: Z807/d4xd7xw1/Mat New: Z807/d4xd7xw1/Mat
Z807/...
Shut-off coupling, Stainless Steel, with valv...
New: Z801/d1/Mat New: Z801/d1/Mat
Z801/...
Rapid coupling, Stainless Steel, open flow
New: Z807/d4xd7/Mat New: Z807/d4xd7/Mat
Z807/...
Shut-off coupling, Stainless Steel, with valv...
New: Z808/d4xd7/Mat New: Z808/d4xd7/Mat
Z808/...
Rapid coupling, Stainless Steel, open flow
New: Z80HT/d1xw1/Mat New: Z80HT/d1xw1/Mat
Z80HT/...
Shut-off coupling, Stainless Steel, with valv...
New: Z80HT/d1/Mat New: Z80HT/d1/Mat
Z80HT/...
Shut-off coupling, Stainless Steel, with valv...
New: Z80/d1xw1/Mat New: Z80/d1xw1/Mat
Z80/...
Shut-off coupling, Stainless Steel, with valv...
New: Z80/d1xw1/Mat New: Z80/d1xw1/Mat
Z80/...
Shut-off coupling, Stainless Steel, with valv...
New: Z80/d1/Mat New: Z80/d1/Mat
Z80/...
Shut-off coupling, Stainless Steel, with valv...
New: Z80700HT/d4xd7/Mat New: Z80700HT/d4xd7/Mat
Z80700HT/...
Safety coupling, Stainless Steel, with valve
New: Z80PL/d1/Mat New: Z80PL/d1/Mat
Z80PL/...
Shut-off coupling, Stainless Steel, with valv...
New: Z80700HT/d4xd7xw1/Mat New: Z80700HT/d4xd7xw1/Mat
Z80700HT/...
Safety coupling, Stainless Steel, with valve,...
New: Z8090HT/Typ/d7 New: Z8090HT/Typ/d7
Z8090HT/...
Shut-off coupling, low leakage
New: Z8090HT/Typ/d7/Mat New: Z8090HT/Typ/d7/Mat
Z8090HT/...
Shut-off coupling, Stainless Steel, low leaka...
New: Z8090/Typ/d7 New: Z8090/Typ/d7
Z8090/...
Shut-off coupling, low leckage
New: Z8091HT/Typ New: Z8091HT/Typ
Z8091HT/...
Shut-off coupling, low leakage
New: Z8091HT/Typ/Mat New: Z8091HT/Typ/Mat
Z8091HT/...
Shut-off coupling, Stainless Steel, low leaka...
New: Z8091/Typ New: Z8091/Typ
Z8091/...
Shut-off coupling, low leakage
New: Z80PL/d1xw1/Mat New: Z80PL/d1xw1/Mat
Z80PL/...
Shut-off coupling, Stainless Steel, with valv...