Z80800HT/d4xd7xw1 | Couplings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z80800HT/d4xd7xw1

Safety coupling, open flow, 45° angled

Z80800HT/d4xd7xw1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l2 l1 d6 d2 d4 d7 w1 Product
25 15 11 52 18 6 9 G1/4 45 Z80800HT/9xG1/4x45
25 15 11 52 18 9 9 G3/8 45
Z80800HT/9xG3/8x45
25 15 11 52 18 6 9 M14x1,5 45 Z80800HT/9x14x1,5x45
25 17 12,5 55,5 23,5 9 13 G3/8 45 Z80800HT/13xG3/8x45
25 17 12 55,5 23,5 9 13 M16x1,5 45 Z80800HT/13x16x1,5x45
25 17 11 55,5 23,5 10 13 M18x1,5 45
Z80800HT/13x18x1,5x45

With its safety couplings Z80700HT/... to Z80801HT/..., HASCO is setting new safety standards in mould temperature control. They are ideal for high heating and cooling applications with hot water or heating/cooling oil. Decoupling can be easily performed thanks to the forced rotating guide on the locking sleeve, but nevertheless requires an intentional manual unlocking movement. Unintented unlocking is not possible.

Special Features

  • Automatic safety lock to prevent unintentional decoupling
  • Locking sleeve with forced rotating guide and optical colour coding in the locked state
  • High-temperature sealing rings for maximum load
  • Optionally with free throughput or locking with connecting thread or hose nozzle
  • Available in cooling system diameters of 9 and 13mm

All products in the category - Couplings
Z80/d1
Z80/...
Shut-off coupling, with valve
Z80/d1/Mat
Z80/.../VA
Shut-off coupling, Stainless Steel, with valv...
Z80/d1xw1
Z80/...x45
Shut-off coupling, with valve, 45° angled
Z80/d1xw1/Mat
Z80/...x45/VA
Shut-off coupling, Stainless Steel, with valv...
Z80/d1xw1
Z80/...x90
Shut-off coupling, with valve, 90° angled
Z80/d1xw1/Mat
Z80/...x90/VA
Shut-off coupling, Stainless Steel, with valv...
Z801/d1
Z801/...
Rapid coupling, open flow
Z801/d1/Mat
Z801/.../VA
Rapid coupling, Stainless Steel, open flow
Z801/d1xw1
Z801/...x45
Rapid coupling, open flow, 45° angled
Z801/d1xw1/Mat
Z801/...x45/VA
Rapid coupling, Stainless Steel, open flow, 4...
Z801/d1xw1
Z801/...x90
Rapid coupling, open flow, 90° angled
Z801/d1xw1/Mat
Z801/...x90/VA
Rapid coupling, Stainless Steel, open flow, 9...
Z801HT/d1
Z801HT/...
Rapid coupling, open flow
Z801HT/d1xw1
Z801HT/...x45
Rapid coupling, open flow, 45° angled
Z801HT/d1xw1
Z801HT/...x90
Rapid coupling, open flow, 90° angled
Z801PL/d1
Z801PL/...
Rapid coupling, open flow
Z801PL/d1/Mat
Z801PL/.../VA
Rapid coupling, Stainless Steel, open flow
Z801PL/d1xw1
Z801PL/...x45
Rapid coupling, open flow, 45° angled
Z801PL/d1xw1
Z801PL/...x90
Rapid coupling, open flow, 90° angled
Z801PL/d1xw1/Mat
Z801PL/...x90/VA
Rapid coupling, Stainless Steel, open flow, 9...
Z802/d4xd1
Z802/...
Adapter, with valve
New: Z802/d4xd1xw1 New: Z802/d4xd1xw1
Z802/...x45
Adapter, with valve, 45° angled
New: Z802/d4xd1xw1 New: Z802/d4xd1xw1
Z802/...x90
Adapter, with valve, 90° angled
Z8021/d4xd1
Z8021/...
Adapter, open flow
New: Z8021/d4xd1xw1 New: Z8021/d4xd1xw1
Z8021/...x45
Adapter, open flow, 45° angled
Z803/d4xd1
Z803/...
Adapter coupling, with valve
Z804/d4xd1
Z804/...
Adapter coupling, open flow
Z805/d4xl1
Z805/...
Diverting coupling unit, with valve
Z8051/d4xl1
Z8051/...
Diverting coupling unit, open flow
Z8051/d4xl1/Mat
Z8051/.../VA
Diverting coupling unit, Stainless Steel, ope...
Z807/d4xd7
Z807/...
Shut-off coupling, with valve
Z807/d4xd7/Mat
Z807/.../VA
Shut-off coupling, Stainless Steel, with valv...
Z807/d4xd7xw1
Z807/...x45
Shut-off coupling, with valve, 45° angled
New: Z807/d4xd7xw1/Mat New: Z807/d4xd7xw1/Mat
Z807/...x45°/VA
Shut-off coupling, Stainless Steel, with valv...
Z807/d4xd7xw1
Z807/...x90
Shut-off coupling, with valve, 90° angled
Z807/d4xd7xw1/Mat
Z807/...x90/VA
Shut-off coupling, Stainless Steel, with valv...
Z80700HT/d4xd7
Z80700HT/...
Safety coupling, with valve
Z80700HT/d4xd7/Mat
Z80700HT/.../VA
Safety coupling, Stainless Steel, with valve
Z80700HT/d4xd7xw1
Z80700HT/...x45
Safety coupling, with valve, 45° angled
Z80700HT/d4xd7xw1
Z80700HT/...x90
Safety coupling, with valve, 90° angled
Z80700HT/d4xd7xw1/Mat
Z80700HT/...x90/VA
Safety coupling, Stainless Steel, with valve,...
Z80701HT/d1
Z80701HT/…
Safety coupling, with valve
Z80701HT/d1xw1
Z80701HT/…x45
Safety coupling, with valve, 45° angled
Z80701HT/d1xw1
Z80701HT/…x90
Safety coupling, with valve, 90° angled
Z807HT/d4xd7
Z807HT/...
Shut-off coupling, with valve
Z807HT/d4xd7xw1
Z807HT/...x45
Shut-off coupling, with valve, 45° angled
Z807HT/d4xd7xw1
Z807HT/...x90
Shut-off coupling, with valve, 90° angled
Z808/d4xd7
Z808/...
Rapid coupling, open flow
Z808/d4xd7/Mat
Z808/.../VA
Rapid coupling, Stainless Steel, open flow
New: Z808/d4xd7xw1 New: Z808/d4xd7xw1
Z808/...x45
Rapid coupling, open flow, 45° angled
New: Z808/d4xd7xw1 New: Z808/d4xd7xw1
Z808/...x90
Rapid coupling, with open flow, 90° angled
Z80800HT/d4xd7
Z80800HT/…
Safety coupling, open flow
Z80800HT/d4xd7xw1
Z80800HT/…x45
Safety coupling, open flow, 45° angled
Z80800HT/d4xd7xw1
Z80800HT/…x90
Safety coupling, open flow, 90° angled
Z80801HT/d1
Z80801HT/…
Safety coupling, open flow
Z80801HT/d1xw1
Z80801HT/…x45
Safety coupling, open flow, 45° angled
Z80801HT/d1xw1
Z80801HT/…x90
Safety coupling, open flow, 90° angled
Z808HT/d4xd7
Z808HT/...
Rapid coupling, open flow
Z808HT/d4xd7xw1
Z808HT/...x45
Rapid coupling, open flow, 45° angled
Z808HT/d4xd7xw1
Z808HT/...x90
Rapid coupling, open flow, 90° angled
Z809/Typ/d7
Z809/...
Multiple shut-off coupling, with valve
Z8090/Typ/d7
Z8090/...
Shut-off coupling, clean break
Z8090HT/Typ/d7
Z8090HT/...
Shut-off coupling, clean break
Z8090HT/Typ/d7/Mat
Z8090HT/.../VA
Shut-off coupling, Stainless Steel, clean bre...
Z8091/Typ
Z8091/...
Shut-off coupling, clean break
Z8091HT/Typ
Z8091HT/...
Shut-off coupling, clean break
Z8091HT/Typ/Mat
Z8091HT/.../VA
Shut-off coupling, Stainless Steel, clean bre...
New: Z80950/Typ/d7 New: Z80950/Typ/d7
Z80950/...
Multiple shut-off coupling, with valve, femal...
New: Z80960/Typ/d1 New: Z80960/Typ/d1
Z80960/...
Multiple shut-off coupling, with valve, hose ...
New: Z80960PL/Typ/d1 New: Z80960PL/Typ/d1
Z80960PL/...
Multiple shut-off coupling, with valve, Push-...
Z809HT/Typ/d7
Z809HT/...
Multiple shut-off coupling, with valve, High ...
Z80HT/d1
Z80HT/...
Shut-off coupling, with valve
Z80HT/d1/Mat
Z80HT/.../VA
Shut-off coupling, Stainless Steel, with valv...
Z80HT/d1xw1
Z80HT/...x45
Shut-off coupling, with valve, 45° angled
Z80HT/d1xw1
Z80HT/...x90
Shut-off coupling, with valve, 90° angled
Z80HT/d1xw1/Mat
Z80HT/...x90/VA
Shut-off coupling, Stainless Steel, with valv...
Z80PL/d1
Z80PL/...
Shut-off coupling, with valve
Z80PL/d1/Mat
Z80PL/.../VA
Shut-off coupling, Stainless Steel, with valv...
Z80PL/d1xw1
Z80PL/...x45
Shut-off coupling, with valve, 45° angled
Z80PL/d1xw1
Z80PL/...x90
Shut-off coupling, with valve, 90° angled
Z80PL/d1xw1/Mat
Z80PL/...x90/VA
Shut-off coupling, Stainless Steel, with valv...
Z82/d4xd7
Z82/...
Shut-off coupling, with valve
Z825/d4
Z825/...
Dummy coupling