Z80960/Typ/d1 | Couplings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z80960/Typ/d1

Multiple shut-off coupling, with valve, hose nipple

Z80960/Typ/d1

2.0401
max. 20 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p l2 l1 d2 Typ d1 Product
20 22,5 58,2 6 13 9 Z80960/13/9
20 25 60,7 9 13 13 Z80960/13/13

The new HASCO clean break multicoupling system allows the connection of cooling circuits in a single step. Set-up procedures can be carried out quickly and easily without the risk of mixing up the cooling circuits and hoses. The proven HASCO system Z809../..., Z819../... with flat sealing front surfaces reliably prevents the leakage of cooling fluid when decoupling. The modular structure allows individual configurations as well as integration into existing systems.

  • Central connection of cooling lines
  • Easy and reliable locking
  • Rapid set-up times
  • 6, 12 and 20-point systems available
  • No risk of confusion
  • Can be equipped individually