Z80PL/d1xw1/Mat | Couplings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z80PL/d1xw1/Mat

Shut-off coupling, Stainless Steel, with valve, 90° angled

Z80PL/d1xw1/Mat

1.4305
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p l2 l1 d2 d4 d6 d1 w1 Mat Product
25 22,4 47 7,2 9 17 9 90 VA Z80PL/9x90/VA
25 26,1 53,5 9 13 22 13 90 VA Z80PL/13x90/VA