Z810/d4xd7 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z810/d4xd7

Nipple, open flow

Z810/d4xd7

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d4 d7 Product CAD data
2,5 5 18 2,7 5 M5x0,5 Z810/5x5x0,5
2,5 7 20 2,7 5 M8x0,75 Z810/5x8x0,75
5 9 26 6 9 G1/4A Z810/9xG1/4
5 7 24 6 9 G1/8A Z810/9xG1/8
5 7 24 4,5 9 M7x1 Z810/9x7x1
5 7 24 5,1 9 M8x0,75 Z810/9x8x0,75
5 7 24 5,5 9 M9x1 Z810/9x9x1
5 7 24 6 9 M10x1 Z810/9x10x1
5 7 24 6 9 M11x1 Z810/9x11x1
5 9 26 6 9 M14x1,5 Z810/9x14x1,5