Z811/d4xd7 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z811/d4xd7

Shut-off nipple, with valve

Z811/d4xd7

2.0401
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l2 l1 d2 d4 d7 Product CAD data
25 9 5 28 2,7 5 M5x0,5 Z811/5x5x0,5
25 9 7 30 2,7 5 M8x0,75 Z811/5x8x0,75
25 15 12 29 6 9 G1/4A Z811/9xG1/4
25 15 8 40 6 9 G1/8A
Z811/9xG1/8
25 17 12 30 6 9 G3/8A
Z811/9xG3/8
25 15 12 29 6 9 M14x1,5 Z811/9x14x1,5
25 22 11 30 9 13 G1/2A
Z811/13xG1/2
25 15 11 30 9 13 G1/4A
Z811/13xG1/4
25 17 12 30 9 13 G3/8A Z811/13xG3/8
25 15 11 30 9 13 M14x1,5
Z811/13x14x1,5