Z811/d4xd7/Mat | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z811/d4xd7/Mat

Shut-off nipple, Stainless Steel, with valve

Z811/d4xd7/Mat

1.4305
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l2 l1 d2 d4 d7 Mat Product CAD data
25 15 13 30 6 9 1/4NPT VA Z811/9x1/4NPT/VA
25 15 12 29 6 9 G1/4A VA Z811/9xG1/4/VA
25 17 12 30 6 9 G3/8A VA
Z811/9xG3/8/VA
25 15 12 29 6 9 M14x1,5 VA Z811/9x14x1,5/VA
25 17 13 31 9 13 3/8NPT VA Z811/13x3/8NPT/VA
25 17 12 30 9 13 G3/8A VA Z811/13xG3/8/VA
25 17 12 30 9 13 M16x1,5 VA Z811/13x16x1,5/VA

The new HASCO cooling range in stainless steel is employed in cleanrooms or medical technology applications for the temperature control of injection moulds in reliable processes, using hot/cold water or oil. The high-quality 1.4305 material of the HASCO coupling system guarantees reliable and durable temperature control applications. The special FKM materials of the O-rings are eminently suitable for high temperature applications. The low compression set allows optimum and reliable deployment. Production losses due to leaks are considerably reduced.

  • Ideal for medical and clean-room technology
  • Seals in special FKM
  • Standard system: ≤ 150°C (water), ≤ 200°C (oil)
  • HT-System: ≤ 180°C (water), ≤ 220°C (oil)
  • Low compression set
  • Thread tightness even with large temperature differences
  • Choice between open flow, or shut-off valves on one or both sides
  • Quality material 1.4305
  • Damage to functional surfaces is avoided
  • Easy one-hand operation
  • Compatible with the HASCO brass cooling range