Z81/d4xd7 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z81/d4xd7

Nipple, open flow

Z81/d4xd7

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d4 d7 Product CAD data
7 5 18 2,7 5 M5x0,5 Z81/5x5x0,5
9 7 20 2,7 5 M8x0,75 Z81/5x8x0,75