Z81/d4xd7/Mat | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z81/d4xd7/Mat

Nipple, Stainless Steel, open flow

Z81/d4xd7/Mat

1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d4 d7 Mat Product CAD data
15 13 30 5,9 9 1/4NPT VA Z81/9x1/4NPT/VA
11 9,5 26,5 5,9 9 1/8NPT VA Z81/9x1/8NPT/VA
15 9 26 5,9 9 G1/4A VA Z81/9xG1/4/VA
11 7 24 5,9 9 G1/8A VA Z81/9xG1/8/VA
17 9 27 6 9 G3/8A VA
Z81/9xG3/8/VA
11 7 24 5,9 9 M10x1 VA Z81/9x10x1/VA
15 9 26 5,9 9 M14x1,5 VA Z81/9x14x1,5/VA
15 13 30 9 13 1/4NPT VA Z81/13x1/4NPT/VA
17 13 30 9 13 3/8NPT VA Z81/13x3/8NPT/VA
22 12 31 9 13 G1/2A VA
Z81/13xG1/2/VA

The new HASCO cooling range

in stainless steel is employed in
cleanrooms or medical technology
applications for the temperature
control of injection moulds in reliable
processes, using hot / cold water or oil.
The high-quality 1.4305 material of the
HASCO coupling system guarantees
reliable and durable temperature
control applications.
The special FKM materials of the
O-rings are eminently suitable for
high temperature applications.
The low compression set allows
optimum and reliable deployment.
Production losses due to leaks are
considerably reduced.

  • Ideal for medical and clean-room technology
  • Seals in special FKM
  • Standard system: ≤ 150°C (water), ≤ 200°C (oil)
  • HT-System: ≤ 180°C (water), ≤ 220°C (oil)
  • Low compression set
  • Thread tightness even with large temperature differences
  • Choice between open flow, or shut-off valves on one or both sides
  • Quality material 1.4305
  • Damage to functional surfaces is avoided
  • Easy one-hand operation
  • Compatible with the HASCO brass cooling range