Z835/d4 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z835/d4

Dummy nipple

Z835/d4

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 d1 d4 Product CAD data
20,5 7 5 Z835/5
28 11 9 Z835/9
31 16 13 Z835/13
52 23 19 Z835/19