Z900/d2xd1xl1 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z900/d2xd1xl1

Extension nipple, open flow, thread can be cut as required

Z900/d2xd1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 d3 d2 d1 l1 Product CAD data
15 40 5,9 9 G1/4A 100 Z900/9xG1/4x100
11 40 5,9 9 G1/8A 100 Z900/9xG1/8x100
11 40 4,4 9 M7x1 100 Z900/9x7x1x100
11 40 4,4 9 M8x0,75 100 Z900/9x8x0,75x100
11 40 5,9 9 M9x1 100 Z900/9x9x1x100
11 40 5,9 9 M10x1 100 Z900/9x10x1x100
15 40 5,9 9 M14x1,5 100 Z900/9x14x1,5x100
15 40 9 13 G1/4A 100 Z900/13xG1/4x100
17 40 9 13 G3/8A 100 Z900/13xG3/8x100
15 40 8,5 13 M11x1 100 Z900/13x11x1x100