Z906/Typ/l1xd1 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z906/Typ/l1xd1

Extended tube reduction

Z906/Typ/l1xd1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 t1 l2 d3 d2 Typ l1 d1 Product CAD data
17 12 15,5 10 6 9 120 G1/4 Z906/9/120xG1/4
17 12 15,5 10 6 9 120 M14x1,5 Z906/9/120x14x1,5
17 12 15,5 10 6 9 240 G1/4 Z906/9/240xG1/4
17 12 15,5 10 6 9 240 M14x1,5 Z906/9/240x14x1,5
22 12 15,5 14 9 13 150 G3/8 Z906/13/150xG3/8
22 12 15,5 14 9 13 150 M16x1,5 Z906/13/150x16x1,5
22 12 15,5 14 9 13 300 G3/8 Z906/13/300xG3/8
22 12 15,5 14 9 13 300 M16x1,5 Z906/13/300x16x1,5
30 16 21 21 13 19 500 M24x1,5 Z906/19/500x24x1,5