Z90/d1xl1 | Fitting | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z90/d1xl1

Extended nipple, open flow

Z90/d1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 d3 d2 d1 l1 Product CAD data
7 15 5 3 5 63 Z90/5x63
7 15 5 3 5 100 Z90/5x100
9 21 8 5 9 63 Z90/9x63
9 21 8 5 9 100 Z90/9x100
11 21 10 6 9 120 Z90/9x120
11 21 10 6 9 240 Z90/9x240
11 21 10 6 9 360 Z90/9x360
15 23 14 9 13 150 Z90/13x150
15 23 14 9 13 300 Z90/13x300
15 23 14 9 13 450 Z90/13x450