Z817/d1xd7 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z817/d1xd7

Hose nipple

Z817/d1xd7

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw2 sw1 l3 l2 l1 d2 d1 d7 Product CAD data
14 14 7 7 25 5 6 G1/8A Z817/6xG1/8