Z83/d4xd1 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z83/d4xd1

Plug-in connector

Z83/d4xd1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ l2 l1 d2 d4 d1 Product CAD data
1 13,5 25 3,5 5 5 Z83/5x5
2 13,5 29,5 3,5 9 5 Z83/9x5
1 22,5 43,5 5,9 9 9 Z83/9x9
2 22,5 39,5 6 13 9 Z83/13x9
1 25 42 9 13 13 Z83/13x13
2 25 54 9 19 13 Z83/19x13
1 32 61 13 19 19 Z83/19x19