Z83/d4xd1/Mat | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z83/d4xd1/Mat

Plug-in connector, Stainless Steel

Z83/d4xd1/Mat

1.4305
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 l1 d2 d1 d4 Mat Product CAD data
22,5 43,5 5,9 9 9 VA Z83/9x9/VA
25 42 9 13 13 VA Z83/13x13/VA