Z876PL/d1xd3 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z876PL/d1xd3

Hose nipple

Z876PL/d1xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d1 d3 Product CAD data
17 22,5 42,7 6 9 M14x1,5 Z876PL/9x14x1,5
22 25 45,9 9 13 M16x1,5 Z876PL/13x16x1,5