Z876/d1xd3/Mat | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z876/d1xd3/Mat

Hose nipple, Stainless Steel

Z876/d1xd3/Mat

1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d1 d3 Mat Product
17 23,5 39 6 9 G1/4 VA Z876/9xG1/4/VA
17 23,5 39 6 9 M14x1,5 VA Z876/9x14x1,5/VA
22 27,5 41,5 9 13 G3/8 VA Z876/13xG3/8/VA
22 27,5 41,5 9 13 M16x1,5 VA Z876/13x16x1,5/VA