Z876/d1xd3xw1/Mat | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z876/d1xd3xw1/Mat

Hose nipple, Stainless Steel, 90° angled

Z876/d1xd3xw1/Mat

1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 l1 d2 d1 d3 w1 Mat Product
17 15,5 24,65 33,5 6 9 G1/4 90 VA Z876/9xG1/4x90/VA
17 15,5 24,65 33,5 6 9 M14x1,5 90 VA Z876/9x14x1,5x90/VA
22 14 25 34 9 13 G3/8 90 VA Z876/13xG3/8x90/VA
22 14 25 34 9 13 M16x1,5 90 VA Z876/13x16x1,5x90/VA