Z87PL/d1xd3 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z87PL/d1xd3

Hose nipple, Push-Lok

Z87PL/d1xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d1 d3 Product
12 7 35,2 6 9 G1/8 Z87PL/9xG1/8
12 7 35,2 4,5 9 M8x0,75 Z87PL/9x8x0,75
12 7 35,2 6 9 M10x1 Z87PL/9x10x1
15 9 42,9 9 13 G1/4 Z87PL/13xG1/4
17 9 42,9 9 13 G3/8 Z87PL/13xG3/8
15 9 42,9 9 13 M12x1,5 Z87PL/13x12x1,5
15 9 42,9 9 13 M14x1,5 Z87PL/13x14x1,5
17 9 42,9 9 13 M16x1,5 Z87PL/13x16x1,5