Z87/d1xd3 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z87/d1xd3

Hose nipple

Z87/d1xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 d1 d3 Product CAD data
7 5 21,5 3,5 5 M5x0,5 Z87/5x5x0,5
9 7 23,5 3,5 5 M8x0,75 Z87/5x8x0,75
11 7 33,5 6 9 G1/8A Z87/9xG1/8
11 7 33,5 4,5 9 M7x1 Z87/9x7x1
11 7 33,5 4,5 9 M8x0,75 Z87/9x8x0,75
11 7 33,5 5,5 9 M9x1 Z87/9x9x1
11 7 33,5 6 9 M10x1 Z87/9x10x1
13 7 33,5 6 9 M11x1 Z87/9x11x1
15 9 40 9 13 G1/4A Z87/13xG1/4
17 9 40 9 13 G3/8A Z87/13xG3/8