Z880/d1xd1 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z880/d1xd1

Hose extension nipple

Z880/d1xd1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 d2 d1 Product CAD data
29 3,5 5 Z880/5x5
48 6 9 Z880/9x9
54 9 13 Z880/13x13
69 13 19 Z880/19x19