Z881/d1xd3 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z881/d1xd3

Hose extension nipple reduction

Z881/d1xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 d2 d1 d3 Product CAD data
39 3,5 5 9 Z881/5x9
51,5 6 9 13 Z881/9x13
62 9 13 19 Z881/13x19